IESNA:LM-63-2002
[TEST]P941900
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26620
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2428.3 2413.1 2381.2 2353.6 2346.6 2349.4 2357.7 2372.9 2386.8 2390.9
2392.3 2413.1 2456 2526.5 2644.1 2810.2 3012.2 3255.7 3567 3937.8
4358.5 4873.2 5497.2 6207 6970.8 7791.3 8578.5 8945.2 8408.4 6497.6
3535.2 997.6 305.8 181.3 103.8 42.9 0
2428.3 2420 2386.8 2359.1 2352.2 2353.6 2361.9 2377.1 2389.5 2393.7
2396.5 2418.6 2460.1 2534.8 2649.7 2817.1 3021.9 3266.8 3586.4 3957.2
4391.7 4921.6 5570.5 6265.1 7042.7 7884 8654.6 8986.7 8323.9 6352.3
3370.5 935.3 296.1 166 96.9 38.7 0
2428.3 2417.2 2385.4 2356.3 2343.9 2345.3 2349.4 2357.7 2363.2 2368.8
2377.1 2400.6 2444.9 2515.4 2631.7 2785.3 2981.7 3214.2 3514.4 3881.1
4339.1 4911.9 5584.4 6331.5 7106.4 7928.2 8704.4 9108.5 8617.3 6861.4
4073.4 1502.6 401.3 199.2 117.6 45.7 0
2428.3 2411.7 2381.2 2349.4 2332.8 2328.7 2331.4 2332.8 2332.8 2342.5
2356.3 2382.6 2426.9 2496.1 2595.7 2742.4 2937.5 3175.4 3475.7 3841
4336.3 4928.5 5684 6534.9 7406.6 8261.7 9060 9511.1 9262.1 7964.2
5468.1 2645.5 797 290.6 141.1 44.3 0
2428.3 2411.7 2382.6 2349.4 2328.7 2324.5 2327.3 2327.3 2327.3 2338.3
2363.2 2386.8 2424.1 2483.6 2573.6 2709.2 2905.6 3150.5 3452.2 3836.8
4344.6 5021.2 5894.3 6927.9 7990.5 8942.4 9710.4 10197.4 10255.5 9591.4
7648.7 4600.6 1953.7 498.1 167.4 38.7 0
2428.3 2407.5 2378.5 2345.3 2323.1 2319 2323.1 2328.7 2328.7 2339.7
2366 2385.4 2414.4 2478.1 2573.6 2709.2 2900.1 3150.5 3457.7 3863.1
4393 5120.8 6097.7 7289 8498.3 9548.5 10317.8 10890.6 11242 11017.9
9549.9 6705.1 3211.4 1008.7 214.5 49.8 0
2428.3 2411.7 2381.2 2346.6 2324.5 2319 2321.7 2327.3 2327.3 2338.3
2363.2 2389.5 2426.9 2487.8 2581.9 2720.2 2913.9 3157.5 3461.9 3846.5
4354.3 5032.3 5909.5 6927.9 7979.4 8952.1 9754.6 10313.6 10388.3 9657.8
7824.5 4777.7 1877.6 484.3 139.7 37.4 0
2428.3 2414.4 2385.4 2350.8 2328.7 2323.1 2327.3 2331.4 2335.6 2346.6
2364.6 2393.7 2440.7 2511.3 2612.3 2752.1 2949.9 3190.7 3490.9 3867.3
4365.4 4993.5 5753.2 6582 7430.1 8286.6 9098.8 9554 9242.7 8026.5
5624.5 2703.6 806.7 303 143.9 44.3 0
2428.3 2418.6 2388.2 2354.9 2337 2334.2 2339.7 2350.8 2360.5 2370.2
2382.6 2407.5 2456 2532.1 2645.5 2801.9 2997 3233.6 3529.7 3888
4341.8 4905 5565 6285.9 7038.6 7852.1 8651.9 9054.5 8631.1 7178.3
4535.6 1782.1 510.6 243.5 130.1 52.6 0
2428.3 2421.4 2389.5 2356.3 2341.1 2339.7 2349.4 2368.8 2385.4 2395.1
2404.8 2429.7 2475.3 2552.8 2671.8 2839.2 3044 3291.7 3596.1 3964.1
4390.3 4920.2 5530.4 6215.3 6943.1 7749.7 8517.7 8819.3 8249.2 6403.5
3508.9 1057.1 322.4 163.3 87.2 34.6 0
2428.3 2420 2389.5 2356.3 2341.1 2341.1 2350.8 2368.8 2386.8 2395.1
2403.4 2424.1 2471.2 2544.5 2662.1 2825.4 3028.8 3287.5 3593.3 3942
4361.2 4869 5476.4 6165.5 6860.1 7666.7 8451.2 8822.1 8340.6 6595.8
3737.2 1174.7 340.4 177.1 91.3 31.8 0
